IESNA:LM-63-2002
[TEST]P1641479
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-30)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-760-U-SL2-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 70CRI 5700K FIXTURE w/ Automotive Frontline DISTRIBUTION OPTIC
[LAMP] (80) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23813.5
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
5775.7 5575.4 5248.1 4970.3 4742.0 4584.8 4509.5 4505.1 4567.6 4731.3 4974.6 5340.7 5713.3 6098.7 6464.8 
6815.9 7214.3 7655.7 8129.5 8751.9 9288.1 9406.5 8874.6 7530.8 5519.5 4014.1 3157.1 2457.2 1895.1 1216.7 680.5 
267.0 107.7 32.3 2.2 0.0 0.0 
5775.7 5592.7 5265.3 4972.5 4748.5 4587.0 4505.1 4498.7 4563.3 4720.5 4970.3 5314.9 5711.1 6105.2 6477.8 
6858.9 7296.1 7744.0 8248.0 8855.2 9378.5 9477.6 8982.3 7722.5 5674.5 4093.8 3154.9 2504.5 1959.7 1212.4 684.8 
275.6 114.1 34.5 2.2 0.0 0.0 
5775.7 5569.0 5252.4 4972.5 4750.6 4595.6 4509.5 4494.4 4541.8 4688.2 4929.4 5263.2 5693.9 6148.3 6591.9 
7042.0 7526.5 8049.8 8603.3 9197.7 9673.6 9749.0 9225.6 7950.8 5827.4 4091.7 3247.5 2597.1 2091.1 1406.2 794.6 
372.6 189.5 75.4 17.2 2.2 0.0 
5775.7 5627.1 5314.9 5050.0 4838.9 4688.2 4587.0 4552.5 4567.6 4664.5 4871.2 5162.0 5590.5 6068.6 6619.9 
7177.7 7757.0 8372.9 9068.4 9733.9 10345.5 10504.8 10065.5 9042.6 6826.6 4447.0 3363.8 2939.5 2590.7 2093.2 1281.3 
674.0 417.8 236.9 73.2 2.2 0.0 
5775.7 5637.9 5364.4 5114.6 4910.0 4765.7 4664.5 4602.1 4578.4 4606.4 4722.7 4948.8 5274.0 5721.9 6266.7 
6945.1 7683.7 8407.3 9277.3 10134.4 11178.9 11977.8 12186.7 11620.4 10276.6 7057.1 3940.9 2961.1 2735.0 2627.3 
2448.5 1615.1 984.2 514.7 183.0 4.3 0.0 
5775.7 5702.5 5465.6 5239.5 5060.8 4922.9 4815.3 4735.6 4688.2 4671.0 4696.8 4798.0 4991.8 5280.4 5717.6 
6247.3 6947.2 7793.6 8736.8 9749.0 11054.0 12701.4 14312.2 15169.3 15111.2 14116.3 10896.8 5702.5 3191.5 2659.6 
2502.4 2235.3 1505.3 1070.3 269.2 8.6 0.0 
5775.7 5739.1 5549.6 5364.4 5220.1 5084.4 4981.1 4903.5 4854.0 4819.6 4821.7 4864.8 4955.2 5118.9 5385.9 
5771.4 6296.9 6953.7 7763.4 8825.1 10028.9 11504.1 13418.5 16093.2 18520.2 19795.1 19952.3 18569.7 13894.5 7683.7 
3805.3 2261.2 1615.1 1089.7 725.7 77.5 0.0 
5775.7 5765.0 5646.5 5513.0 5398.9 5289.0 5200.7 5142.6 5097.4 5065.1 5065.1 5078.0 5112.4 5183.5 5325.6 
5566.8 5937.2 6477.8 7207.8 8146.7 9320.4 10739.6 12339.6 14034.4 15938.1 18806.6 22995.2 25585.9 24765.4 19672.3 
14028.0 9565.9 5635.7 2162.1 704.2 129.2 0.0 
5775.7 5762.8 5650.8 5530.2 5418.2 5314.9 5228.7 5172.7 5127.5 5099.5 5097.4 5110.3 5142.6 5205.0 5327.8 
5549.6 5900.6 6415.3 7145.4 8032.6 9210.6 10662.0 12178.1 13888.0 15671.1 18184.3 22323.3 25573.0 24974.3 19909.2 
14215.3 9593.9 5521.6 2041.5 624.5 131.4 0.0 
5775.7 5795.1 5749.9 5683.1 5625.0 5558.2 5502.2 5476.4 5472.1 5482.8 5495.8 5513.0 5528.1 5558.2 5625.0 
5758.5 6004.0 6417.5 7052.8 7896.9 8980.1 10235.6 11497.6 12712.2 13705.0 14766.6 16190.1 18363.0 19334.2 17512.4 
13653.3 8461.2 3275.5 704.2 176.6 32.3 0.0 
5775.7 5795.1 5786.5 5780.0 5775.7 5756.3 5758.5 5782.2 5833.9 5900.6 5971.7 6029.8 6083.7 6131.1 6193.5 
6288.3 6458.4 6777.1 7289.6 8086.4 9137.4 10295.9 11605.3 12714.3 13668.3 14557.7 15755.1 17157.0 16164.3 13069.7 
10041.8 6159.0 1791.7 456.5 202.4 90.4 0.0 
5775.7 5795.1 5786.5 5769.3 5756.3 5730.5 5704.7 5700.3 5713.3 5726.2 5734.8 5732.7 5715.4 5702.5 5687.4 
5691.7 5758.5 5924.3 6256.0 6798.6 7662.2 8700.2 9893.2 10987.2 12053.2 13020.1 14234.7 15490.2 14030.1 10957.1 
8125.2 4416.9 1169.4 340.3 165.8 73.2 0.0 
5775.7 5717.6 5683.1 5637.9 5579.8 5495.8 5407.5 5327.8 5261.0 5192.1 5116.7 5026.3 4927.2 4821.7 4718.3 
4610.7 4546.1 4548.2 4638.7 4907.9 5394.5 6124.6 6996.8 7782.8 8439.6 8973.7 9654.2 10013.8 8461.2 6100.9 
3557.6 1240.4 340.3 99.1 36.6 15.1 0.0 
5775.7 5711.1 5586.2 5413.9 5215.8 4961.7 4707.6 4431.9 4160.6 3900.0 3611.4 3320.7 3019.2 2670.4 2338.7 1979.1 
1625.9 1287.8 988.5 749.4 590.1 506.1 467.3 465.2 437.2 366.1 280.0 200.3 144.3 107.7 81.8 62.5 43.1 30.1 21.5 17.2 0.0 
5775.7 5650.8 5413.9 5088.8 4722.7 4294.1 3841.9 3413.3 2920.2 2422.7 1923.1 1434.2 1001.4 704.2 536.2 460.9 417.8 
385.5 351.0 320.9 284.3 252.0 219.7 187.4 155.1 124.9 101.2 84.0 68.9 53.8 43.1 34.5 25.8 21.5 17.2 15.1 0.0 
5775.7 5590.5 5222.3 4767.9 4225.2 3652.4 3027.8 2373.2 1729.3 1147.8 749.4 581.4 508.2 456.5 411.3 366.1 325.2 
288.6 249.8 217.5 183.0 157.2 133.5 114.1 99.1 84.0 68.9 56.0 47.4 40.9 32.3 25.8 21.5 17.2 15.1 15.1 0.0 
5775.7 5515.1 5015.5 4406.1 3725.6 2989.1 2209.5 1447.2 880.8 643.9 559.9 497.5 435.0 381.2 329.5 286.4 247.7 211.0 
183.0 159.4 137.8 120.6 103.4 88.3 73.2 60.3 49.5 43.1 36.6 34.5 28.0 21.5 17.2 15.1 12.9 10.8 0.0 
5775.7 5426.9 4834.6 4124.0 3297.0 2442.1 1546.2 880.8 656.8 579.3 508.2 435.0 372.6 316.6 267.0 228.3 198.1 172.3 148.6 
127.1 107.7 92.6 75.4 62.5 53.8 45.2 38.8 34.5 30.1 28.0 28.0 23.7 17.2 15.1 10.8 8.6 0.0 
5775.7 5362.2 4666.7 3865.6 2913.7 1972.6 1094.0 708.5 613.8 542.7 460.9 385.5 320.9 267.0 226.1 193.8 168.0 144.3 122.8 
103.4 86.1 71.1 58.1 49.5 40.9 36.6 32.3 30.1 28.0 25.8 25.8 23.7 21.5 15.1 10.8 6.5 0.0 
5775.7 5317.0 4561.1 3689.0 2700.5 1647.4 870.0 661.1 585.8 510.4 422.1 346.7 282.1 234.7 200.3 172.3 146.4 124.9 103.4 86.1 
71.1 58.1 47.4 40.9 34.5 30.1 28.0 23.7 23.7 21.5 21.5 19.4 17.2 12.9 8.6 6.5 0.0 
5775.7 5237.3 4490.1 3585.6 2532.5 1501.0 801.1 643.9 570.7 493.2 400.6 323.0 262.7 219.7 187.4 159.4 133.5 109.8 90.4 75.4 
60.3 49.5 40.9 32.3 28.0 23.7 21.5 19.4 19.4 17.2 17.2 15.1 12.9 10.8 6.5 4.3 0.0 
5775.7 5222.3 4459.9 3540.4 2504.5 1449.3 796.8 643.9 570.7 484.5 400.6 325.2 260.6 217.5 187.4 157.2 131.4 107.7 88.3 73.2 
58.1 47.4 36.6 30.1 25.8 23.7 21.5 19.4 17.2 17.2 15.1 12.9 12.9 8.6 6.5 2.2 0.0 
